??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Series
207 Inch
Shaft Size
1-7/16 Inch
Part no.
129714
Description
F4B-GTEZ-107-PCR
A
1-5/8 Inch
B
4-21/32 Inch
C
1-7/8 Inch
D
3-5/8 Inch
Bolt Diameter
1/2
H
5/8 Inch
J
35/64 Inch
L
2-19/64 Inch
Z
1-55/64 Inch
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.